DR Pressure Reducing/Relieving, Direct Acting, Spool Type
Cartridge Valves-Press Reducing/Relieving
Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2599133 | Model Code Description N/A DR08-01-SS6-V-300V | Seals N/A Viton® | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599351 | Model Code Description N/A DR10-01-AS6-N-140-V-100 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2591615 | Model Code Description N/A DR10-01-AS8-N-070V | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2597925 | Model Code Description N/A DR10-01-AS8-N-070V050 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592660 | Model Code Description N/A DR10-01-AS8-N-140H | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2591947 | Model Code Description N/A DR10-01-AS8-N-140V | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592132 | Model Code Description N/A DR10-01-AS8-N-140V100 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2550618 | Model Code Description N/A DR10-01-AS8-N-190H | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2594547 | Model Code Description N/A DR10-01-AS8-N-190V | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3076570 | Model Code Description N/A DR10-01-C-N-070H | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 3026815 | Model Code Description N/A DR10-01-C-N-070V QS | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592484 | Model Code Description N/A DR10-01-C-N-070V010 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3079536 | Model Code Description N/A DR10-01-C-N-070V040 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3983115 | Model Code Description N/A DR10-01-C-N-070V045 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2598340 | Model Code Description N/A DR10-01-C-N-070V050 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2594273 | Model Code Description N/A DR10-01-C-N-070V060 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3051307 | Model Code Description N/A DR10-01-C-N-070V065 | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592193 | Model Code Description N/A DR10-01-C-N-140H | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 3556362 | Model Code Description N/A DR10-01-C-N-140K | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 2593528 | Model Code Description N/A DR10-01-C-N-140KS125 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3026816 | Model Code Description N/A DR10-01-C-N-140V QS | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599179 | Model Code Description N/A DR10-01-C-N-140V066 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599019 | Model Code Description N/A DR10-01-C-N-140V075 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2592131 | Model Code Description N/A DR10-01-C-N-140V100 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2593291 | Model Code Description N/A DR10-01-C-N-140V125 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |