Part Number |
Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 4372905 | N/A CX07 -2/2-F/C-2/25/120/034/PVM12DR-HW-2I | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3422388 | N/A CX07 -2/2-F/C-2/25/120/100 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3422411 | N/A CX07 -2/2-F/C-2/25/120/100/PV-24V-M12-DR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products |
| 4092989 | N/A CX07 -2/2-F/C-2/25/120/100/PVM12DR-HW-2I | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3886980 | N/A CX07 -2/2-F/C-2/25/120/112/PV-24V-M12-DR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products |
| 3422412 | N/A CX07 -2/2-F/C-2/25/120/114/PV-24V-M12-DR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 120 bar1740 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products |
| 3578694 | N/A CX07 -2/2-F/C-2/32/100/112 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3826274 | N/A CX07 -2/2-F/C-2/32/100/112-Z80 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3578693 | N/A CX07 -2/2-F/C-2/32/100/114 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 4119240 | N/A CX07 -2/2-F/C-2/32/100/114-Z80 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3941995 | N/A CX07 -2/2-F/O-2/25/120/034 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Open | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3841458 | N/A CX07 -2/2-F/O-2/25/120/100-NPT/PV24VWSDR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Open | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products |
| 3421162 | N/A CX07 -3/2-F/C-2/20/100/012 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 4340204 | N/A CX07 -3/2-F/C-2/20/100/012-Z80 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 3421083 | N/A CX07 -3/2-F/C-2/20/100/012/PV-24V-M12-DR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products |
| 3439185 | N/A CX07 -3/2-F/C-2/20/100/034 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 3782501 | N/A CX07 -3/2-F/C-2/20/100/034-NPT | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 4267874 | N/A CX07 -3/2-F/C-2/20/100/034/Z80-PVM12SDHW | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 3421163 | N/A CX07 -3/2-F/C-2/25/100/034 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 3421164 | N/A CX07 -3/2-F/C-2/25/100/100 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 3/2 | Core Products |
| 3421085 | N/A CX07 -3/2-F/C-2/25/100/100/PV-24V-M12-DR | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 100 bar1450 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products |
| 4472948 | N/A CX09 -2/2-F/C-2/15/200/012-NPT-Z80/PV12V | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 200 bar2900 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 3965459 | N/A CXC -2/2-F/C-6/15/200/012-F | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 200 bar2900 psi | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Voltage N/A | Number of Ways N/A 2/2 | Core Products |
| 4139185 | N/A CXR -2/2-F/C-4/08/040/038/PV-24V-M12 | Thread Size N/A | Nominal Size N/A | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products |
| 4544911 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V-Z80-2I | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products |