1 2
Part Number |
Type |
Model Code Description |
Series |
Clamp Size |
Material |
Core Products |
|---|---|---|---|---|---|---|
| 262736 | Type N/A C-Rail Nut | Model Code Description N/A HRS 1-3 TM10 A4 M | Series N/A HRS | Clamp Size N/A 1 to 3 | Material N/A 316 Stainless Steel | Core Products |
| 261299 | Type N/A C-Rail Nut | Model Code Description N/A HRS 1-3 TM10 ST M ZN | Series N/A HRS | Clamp Size N/A 1 to 3 | Material N/A Carbon Steel | Core Products |
| 2702788 | Type N/A C-Rail Nut | Model Code Description N/A HRS 1-3 TM3/8 A4 UNC | Series N/A HRS | Clamp Size N/A 1 to 3 | Material N/A 316 Stainless Steel | Core Products |
| 263364 | Type N/A C-Rail Nut | Model Code Description N/A HRS 1-3 TM3/8 ST UNC ZN | Series N/A HRS | Clamp Size N/A 1 to 3 | Material N/A Carbon Steel | Core Products |
| 262739 | Type N/A C-Rail Nut | Model Code Description N/A HRS 4 TM12 A4 M | Series N/A HRS | Clamp Size N/A 4 | Material N/A 316 Stainless Steel | Core Products |
| 2702789 | Type N/A C-Rail Nut | Model Code Description N/A HRS 4 TM7/16 A4 UNC | Series N/A HRS | Clamp Size N/A 4 | Material N/A 316 Stainless Steel | Core Products |
| 261000 | Type N/A C-Rail Nut | Model Code Description N/A HRZ 2/5 TM5/16 ST UNC ZN * | Series N/A HRS | Clamp Size N/A 2 to 5 | Material N/A Carbon Steel | Core Products |
| 263288 | Type N/A C-Rail Nut | Model Code Description N/A HRZ 2/5 TM8 ST M ZN | Series N/A HRS | Clamp Size N/A 2 to 5 | Material N/A Carbon Steel | Core Products |
| 4012469 | Type N/A C-Rail Nut | Model Code Description N/A HRZ 2/5 TM8 ST M ZN/NI | Series N/A HRS | Clamp Size N/A 2 to 5 | Material N/A Carbon Steel | Core Products |
| 3035720 | Type N/A C-Rail Nut | Model Code Description N/A HRL 0-8 TM1/4 A4 UNC | Series N/A HRS | Clamp Size N/A 0 to 8 | Material N/A 316 Stainless Steel | Core Products |
| 3074145 | Type N/A C-Rail Nut | Model Code Description N/A HRL 0-8 TM6 A4 M | Series N/A HRS | Clamp Size N/A 0 to 8 | Material N/A 316 Stainless Steel | Core Products |
| 3144686 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 A2 100LG | Series N/A HRL | Clamp Size N/A 100 mm | Material N/A 304 Stainless Steel | Core Products |
| 3343398 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 A2 140LG | Series N/A HRL | Clamp Size N/A 140 mm | Material N/A 304 Stainless Steel | Core Products |
| 262064 | Type N/A C-Rail | Model Code Description N/A HRL TS 28x11 A2 2M (3.1) | Series N/A HRL | Clamp Size N/A 2M | Material N/A 304 Stainless Steel | Core Products |
| 2072109 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 A4 1M | Series N/A HRL | Clamp Size N/A 1M | Material N/A 316 Stainless Steel | Core Products |
| 261229 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 A4 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A 316 Stainless Steel | Core Products |
| 2058646 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 ST BL 1M | Series N/A HRL | Clamp Size N/A 1M | Material N/A Carbon Steel | Core Products |
| 260818 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X11 ST BL 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A Carbon Steel | Core Products |
| 262899 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X14 A4 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A 316 Stainless Steel | Core Products |
| 261954 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X14 ST BL 1M | Series N/A HRL | Clamp Size N/A 1M | Material N/A Carbon Steel | Core Products |
| 261950 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X14 ST ZN 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A Carbon Steel | Core Products |
| 261948 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X30 ST BL 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A Carbon Steel | Core Products |
| 261951 | Type N/A C-Rail | Model Code Description N/A HRL TS 28X30 ST ZN 2M | Series N/A HRL | Clamp Size N/A 2M | Material N/A Carbon Steel | Core Products |
| 3082548 | Type N/A C-Rail | Model Code Description N/A HRL TS28x11 ST BL 100lg | Series N/A HRL | Clamp Size N/A 100 mm | Material N/A Carbon Steel | Core Products |
| 263359 | Type N/A C-Rail | Model Code Description N/A HRS TS 40X22 A4 2M | Series N/A HRS | Clamp Size N/A 2M | Material N/A 316 Stainless Steel | Core Products |
1 2

