Clamps, DIN 3015 - Light Duty, Parts
Din 3015
HYDAC hose and tube clamps componants. Manufactured to DIN 3015 specifications. Used to secure,asorb shock, dampen vibration and reduce noise in plumbing systems.offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
Part Number |
Type |
Model Code Description |
Series |
Clamp Size |
Material |
Core Products |
|---|---|---|---|---|---|---|
| 2701276 | Type N/A Weld Plate | Model Code Description N/A HRL 2 AP A2 UNC | Series N/A HRL | Clamp Size N/A 2 | Material N/A 304 Stainless Steel | Core Products |
| 268509 | Type N/A Weld Plate | Model Code Description N/A HRL 2 AP A4 M | Series N/A HRL | Clamp Size N/A 2 | Material N/A 316 Stainless Steel | Core Products |
| 3001899 | Type N/A Weld Plate | Model Code Description N/A HRL 2 AP A4 UNC | Series N/A HRL | Clamp Size N/A 2 | Material N/A 316 Stainless Steel | Core Products |
| 262754 | Type N/A Weld Plate | Model Code Description N/A HRL 2 AP ST M BL | Series N/A HRL | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 267589 | Type N/A Weld Plate | Model Code Description N/A HRL 2 AP ST UNC BL | Series N/A HRL | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 3985918 | Type N/A Weld Plate | Model Code Description N/A HRL 2 APV ST M ZN/NI | Series N/A HRL | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 261680 | Type N/A Weld Plate | Model Code Description N/A HRL 2 DAP ST UNC BL | Series N/A HRL | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 2701277 | Type N/A Weld Plate | Model Code Description N/A HRL 3 AP A2 UNC | Series N/A HRL | Clamp Size N/A 3 | Material N/A 304 Stainless Steel | Core Products |
| 268510 | Type N/A Weld Plate | Model Code Description N/A HRL 3 AP A4 M | Series N/A HRL | Clamp Size N/A 3 | Material N/A 316 Stainless Steel | Core Products |
| 261220 | Type N/A Weld Plate | Model Code Description N/A HRL 3 AP A4 UNC | Series N/A HRL | Clamp Size N/A 3 | Material N/A 316 Stainless Steel | Core Products |
| 262755 | Type N/A Weld Plate | Model Code Description N/A HRL 3 AP ST M BL | Series N/A HRL | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 267590 | Type N/A Weld Plate | Model Code Description N/A HRL 3 AP ST UNC BL | Series N/A HRL | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 261638 | Type N/A Weld Plate | Model Code Description N/A HRL 3 APV A4 UNC | Series N/A HRL | Clamp Size N/A 3 | Material N/A 316 Stainless Steel | Core Products |
| 261576 | Type N/A Weld Plate | Model Code Description N/A HRL 3 APV ST M BL | Series N/A HRL | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 261682 | Type N/A Weld Plate | Model Code Description N/A HRL 3 DAP ST UNC BL | Series N/A HRL | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 261736 | Type N/A Weld Plate | Model Code Description N/A HRL 3A RAP ST UNC BL | Series N/A HRL | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 2701278 | Type N/A Weld Plate | Model Code Description N/A HRL 4 AP A2 UNC | Series N/A HRL | Clamp Size N/A 4 | Material N/A 304 Stainless Steel | Core Products |
| 268511 | Type N/A Weld Plate | Model Code Description N/A HRL 4 AP A4 M | Series N/A HRL | Clamp Size N/A 4 | Material N/A 316 Stainless Steel | Core Products |
| 261221 | Type N/A Weld Plate | Model Code Description N/A HRL 4 AP A4 UNC | Series N/A HRL | Clamp Size N/A 4 | Material N/A 316 Stainless Steel | Core Products |
| 262756 | Type N/A Weld Plate | Model Code Description N/A HRL 4 AP ST M BL | Series N/A HRL | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 267591 | Type N/A Weld Plate | Model Code Description N/A HRL 4 AP ST UNC BL | Series N/A HRL | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 261577 | Type N/A Weld Plate | Model Code Description N/A HRL 4 APV ST M BL | Series N/A HRL | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 261716 | Type N/A Weld Plate | Model Code Description N/A HRL 4 RAP ST M BL | Series N/A HRL | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 2701279 | Type N/A Weld Plate | Model Code Description N/A HRL 5 AP A2 UNC | Series N/A HRL | Clamp Size N/A 5 | Material N/A 304 Stainless Steel | Core Products |
| 261215 | Type N/A Weld Plate | Model Code Description N/A HRL 5 AP A4 M | Series N/A HRL | Clamp Size N/A 5 | Material N/A 316 Stainless Steel | Core Products |

