FH Line Body Housing
Line Body/CAV Plugs/Seals/Tools
1 2
Part Number |
Model Code Description |
Connection Type |
Material |
Size |
Line Body |
Core Products |
|---|---|---|---|---|---|---|
| 3011423 | Model Code Description N/A FH082-AB3 | Connection Type N/A BSPP | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 2580490 | Model Code Description N/A FH082-AN2 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 3011411 | Model Code Description N/A FH082-AN3 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 3011409 | Model Code Description N/A FH082-AS6 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 2584726 | Model Code Description N/A FH082-AS8 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 560919 | Model Code Description N/A FH082-SB3 | Connection Type N/A BSPP | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 560917 | Model Code Description N/A FH082-SS6 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-2 | Core Products |
| 3011427 | Model Code Description N/A FH083-AB3 | Connection Type N/A BSPP | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 3011425 | Model Code Description N/A FH083-AN3 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 2580503 | Model Code Description N/A FH083-AS4 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 3011424 | Model Code Description N/A FH083-AS6 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 560922 | Model Code Description N/A FH083-SB3 | Connection Type N/A BSPP | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 560921 | Model Code Description N/A FH083-SN3 | Connection Type N/A NPT | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 560920 | Model Code Description N/A FH083-SS6 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-3 | Core Products |
| 3011407 | Model Code Description N/A FH084-AB3 | Connection Type N/A BSPP | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 3011406 | Model Code Description N/A FH084-AN3 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 3011404 | Model Code Description N/A FH084-AS6 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 563383 | Model Code Description N/A FH084-SB3 | Connection Type N/A BSPP | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 563382 | Model Code Description N/A FH084-SN3 | Connection Type N/A NPT | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 563381 | Model Code Description N/A FH084-SS6 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 8 | Line Body N/A FC08-4 | Core Products |
| 3037777 | Model Code Description N/A FH102-AB4 | Connection Type N/A BSPP | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-2 | Core Products |
| 3037779 | Model Code Description N/A FH102-AN4 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-2 | Core Products |
| 3037778 | Model Code Description N/A FH102-AS8 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-2 | Core Products |
| 3037594 | Model Code Description N/A FH102-SB4 | Connection Type N/A BSPP | Material N/A Zinc Plated Steel | Size N/A 10 | Line Body N/A FC10-2 | Core Products |
| 3037612 | Model Code Description N/A FH102-SS8 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 10 | Line Body N/A FC10-2 | Core Products |
1 2