FH Line Body Housing
Line Body/CAV Plugs/Seals/Tools
1 2
Part Number |
Model Code Description |
Connection Type |
Material |
Size |
Line Body |
Core Products |
|---|---|---|---|---|---|---|
| 3038092 | Model Code Description N/A FH103-AB4 | Connection Type N/A BSPP | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-3 | Core Products |
| 3038093 | Model Code Description N/A FH103-AN4 | Connection Type N/A NPT | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-3 | Core Products |
| 3038095 | Model Code Description N/A FH103-AS8 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 10 | Line Body N/A FC10-3 | Core Products |
| 3037697 | Model Code Description N/A FH103-SB4 | Connection Type N/A BSPP | Material N/A Zinc Plated Steel | Size N/A 10 | Line Body N/A FC10-3 | Core Products |
| 3037704 | Model Code Description N/A FH103-SS8 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 10 | Line Body N/A FC10-3 | Core Products |
| 2600491 | Model Code Description N/A FH062-AS4 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 6 | Line Body N/A FC06-2 | Core Products |
| 2600490 | Model Code Description N/A FH062-SS4 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 6 | Line Body N/A FC06-2 | Core Products |
| 2600492 | Model Code Description N/A FH063-AS4 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 6 | Line Body N/A FC06-3 | Core Products |
| 2600493 | Model Code Description N/A FH063-SS4 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 6 | Line Body N/A FC06-3 | Core Products |
| 2600462 | Model Code Description N/A FH064-AS4 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 6 | Line Body N/A FC06-4 | Core Products |
| 2600461 | Model Code Description N/A FH064-SS4 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 6 | Line Body N/A FC06-4 | Core Products |
| 2600827 | Model Code Description N/A FH065-AS4 | Connection Type N/A SAE | Material N/A Anodized Aluminum | Size N/A 6 | Line Body N/A FC06-5 | Core Products |
| 2600826 | Model Code Description N/A FH065-SS4 | Connection Type N/A SAE | Material N/A Zinc Plated Steel | Size N/A 6 | Line Body N/A FC06-5 | Core Products |
1 2