
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HSS Series 332 mm Mounting Width Heavy Duty Clamp
Specifications
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HSS 310 |
Series |
N/A HSS |
Weight |
N/A 2.1 kg4.6 lb |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Dimensions
Dimension A |
N/A 332 mm13.07 in |
Dimension B |
N/A 280 mm11.02 in |
Dimension C (Ref) |
N/A 333 mm13.11 in |
Dimension D |
N/A 310 mm12.2 in |
Dimension D (Range) |
N/A 307 to 313 mm12.09 to 12.32 in |
Dimension E |
N/A 40 mm1.6 in |
Dimension H |
N/A 170 mm6.69 in |
Dimension K |
N/A 380 mm14.96 in |
Diameter L |
N/A 15 mm0.59 in |
Dimension Z |
N/A 40 mm1.57 in |
Function
|
N/A
Mounting components are used primarily for the following: |
Construction
|
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. |