
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Optional Dipstick (Contact Factory)
- Optional Customer Logo (Contact Factory)
- Optional Pressurized Breather with Relief Valve
- Optional Anti-Splash Device
Unit of Measure
Specifications
Model Code Description |
N/A BF P 10 U 3 W 3.0 /-RV0.2 |
Type of Connection |
N/A SAE |
Type |
N/A Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 10 |
Filtration Rating |
N/A 3 µm |
Seal Material |
N/A Buna-N |
Maximum Flow Rate at 0.04 bar |
N/A 13 scfm100 gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 100 % |
Maximum Flow Rate at 0.04 bar |
N/A 100 gpm |
Relief Pressure |
N/A 3 psi0.2 bar |
BUn |
N/A EA |
Configuration |
N/A Breather only |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |