Clamps, DIN 3015 - Heavy Duty, Parts
Din 3015
HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 16" O.D tube size and recommended for systems with less than 1500 PSI operating pressure. Suited for systems with pressure surges and applications with wide temperature fluctuations.
Part Number |
Type |
Model Code Description |
Series |
Clamp Size |
Material |
Core Products |
|---|---|---|---|---|---|---|
| 441545 | Type N/A Stacking Bolt | Model Code Description N/A HRS 1 AF10 A4 M | Series N/A HRS | Clamp Size N/A 1 | Material N/A 316 Stainless Steel | Core Products |
| 441524 | Type N/A Stacking Bolt | Model Code Description N/A HRS 1 AF10 ST M ZN | Series N/A HRS | Clamp Size N/A 1 | Material N/A Carbon Steel | Core Products |
| 3058967 | Type N/A Stacking Bolt | Model Code Description N/A HRS 1 AF3/8 A4 UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A 316 Stainless Steel | Core Products |
| 2701166 | Type N/A Stacking Bolt | Model Code Description N/A HRS 1 AF3/8 ST UNC ZN | Series N/A HRS | Clamp Size N/A 1 | Material N/A Carbon Steel | Core Products |
| 441546 | Type N/A Stacking Bolt | Model Code Description N/A HRS 2 AF10 A4 M | Series N/A HRS | Clamp Size N/A 2 | Material N/A 316 Stainless Steel | Core Products |
| 441525 | Type N/A Stacking Bolt | Model Code Description N/A HRS 2 AF10 ST M ZN | Series N/A HRS | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 3058968 | Type N/A Stacking Bolt | Model Code Description N/A HRS 2 AF3/8 A4 UNC | Series N/A HRS | Clamp Size N/A 2 | Material N/A 316 Stainless Steel | Core Products |
| 2701167 | Type N/A Stacking Bolt | Model Code Description N/A HRS 2 AF3/8 ST UNC ZN | Series N/A HRS | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 2201285 | Type N/A Stacking Bolt | Model Code Description N/A HRS 2 AF3/8 ST UNC ZN /-NI | Series N/A HRS | Clamp Size N/A 2 | Material N/A Carbon Steel | Core Products |
| 441547 | Type N/A Stacking Bolt | Model Code Description N/A HRS 3 AF10 A4 M | Series N/A HRS | Clamp Size N/A 3 | Material N/A 316 Stainless Steel | Core Products |
| 441526 | Type N/A Stacking Bolt | Model Code Description N/A HRS 3 AF10 ST M ZN | Series N/A HRS | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 2098871 | Type N/A Stacking Bolt | Model Code Description N/A HRS 3 AF3/8 A4 UNC | Series N/A HRS | Clamp Size N/A 3 | Material N/A 316 Stainless Steel | Core Products |
| 2701168 | Type N/A Stacking Bolt | Model Code Description N/A HRS 3 AF3/8 ST UNC ZN | Series N/A HRS | Clamp Size N/A 3 | Material N/A Carbon Steel | Core Products |
| 441548 | Type N/A Stacking Bolt | Model Code Description N/A HRS 4 AF12 A4 M | Series N/A HRS | Clamp Size N/A 4 | Material N/A 316 Stainless Steel | Core Products |
| 441534 | Type N/A Stacking Bolt | Model Code Description N/A HRS 4 AF12 ST M ZN | Series N/A HRS | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 443743 | Type N/A Stacking Bolt | Model Code Description N/A HRS 4 AF7/16 ST UNC BL | Series N/A HRS | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 2201286 | Type N/A Stacking Bolt | Model Code Description N/A HRS 4 AF7/16 ST UNC ZN /-NI | Series N/A HRS | Clamp Size N/A 4 | Material N/A Carbon Steel | Core Products |
| 441535 | Type N/A Stacking Bolt | Model Code Description N/A HRS 5 AF16 ST M ZN | Series N/A HRS | Clamp Size N/A 5 | Material N/A Carbon Steel | Core Products |
| 2701169 | Type N/A Stacking Bolt | Model Code Description N/A HRS 5 AF5/8 ST UNC ZN | Series N/A HRS | Clamp Size N/A 5 | Material N/A Carbon Steel | Core Products |
| 262897 | Type N/A Stacking Bolt | Model Code Description N/A HRS 7 AF7/8 ST UNC BL | Series N/A HRS | Clamp Size N/A 7 | Material N/A Carbon Steel | Core Products |
| 263646 | Type N/A Weld Plate | Model Code Description N/A HRS 1 AP A4 M | Series N/A HRS | Clamp Size N/A 1 | Material N/A 316 Stainless Steel | Core Products |
| 3508690 | Type N/A Weld Plate | Model Code Description N/A HRS 1 AP A4 UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A 316 Stainless Steel | Core Products |
| 262745 | Type N/A Weld Plate | Model Code Description N/A HRS 1 AP ST M BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Carbon Steel | Core Products |
| 263240 | Type N/A Weld Plate | Model Code Description N/A HRS 1 AP ST UNC BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Carbon Steel | Core Products |
| 263647 | Type N/A Weld Plate | Model Code Description N/A HRS 2 AP A4 M | Series N/A HRS | Clamp Size N/A 2 | Material N/A 316 Stainless Steel | Core Products |

