Clamps, DIN 3015 - Heavy Duty
Din 3015
Part Number |
Type |
Model Code Description |
Series |
Clamp Size |
Material |
Core Products |
|---|---|---|---|---|---|---|
| 2095569 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRGS 1 A 12.7 PP UNC | Series N/A HRGS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2205232 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 10 AL M | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 422149 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 10 AL ST M ZN | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2205448 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 10 AL UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2059137 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 10.3 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 421566 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12 PP ST M BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2205277 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12.7 AL UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2205246 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12.7 PA UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polyamide | Core Products |
| 2091240 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12.7 PP A4 M | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2072419 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12.7 PP A4 UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2059138 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 12.7 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2059139 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 13.7 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2205233 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 AL M | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2205449 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 AL UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2205247 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 PA M | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polyamide | Core Products |
| 421831 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 PA ST M BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polyamide | Core Products |
| 2205438 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 PA UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polyamide | Core Products |
| 421571 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 PP ST M BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2059140 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 16 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2059141 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 17.1 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2094981 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 18 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2059135 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 6.4 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 421562 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 8 PP ST M BL | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |
| 2089721 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 9.5 AL UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Aluminum | Core Products |
| 2059136 | Type N/A Heavy Duty Single Clamp | Model Code Description N/A HRS 1 A 9.5 PP UNC | Series N/A HRS | Clamp Size N/A 1 | Material N/A Polypropylene | Core Products |

