Clamps, DIN 3015 - Light Duty
Din 3015
HYDAC hose and tube clamps. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
Part Number |
Type |
Model Code Description |
Series |
Arrangement |
Material |
Finish |
Core Products |
|---|---|---|---|---|---|---|---|
| 2083449 | Type N/A C-Rail Nut | Model Code Description N/A HRL 0-8 TM1/4 ST UNC ZN | Series N/A HRL | Arrangement N/A | Material N/A Carbon Steel | Finish N/A Zinc Plated | Core Products |
| 3074144 | Type N/A C-Rail Nut | Model Code Description N/A HRL 0-8 TM6 ST M ZN | Series N/A HRL | Arrangement N/A | Material N/A Carbon Steel | Finish N/A Zinc Plated | Core Products |
| 2207572 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRGL 1 A 6.4 PP A2 UNC | Series N/A HRGL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A | Core Products |
| 2058972 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 10 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058973 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 12 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 423198 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 6 PP ST M ZN | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2056146 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 6.4 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058970 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 8 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2072310 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A 9.5 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 424372 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1 10 PA M | Series N/A HRL | Arrangement N/A Single Clamp without Weld Plate | Material N/A Polyamide | Finish N/A Zinc Plated | Core Products |
| 2204275 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1 12 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp without Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2203003 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1 6.4 PP A2 UNC | Series N/A HRL | Arrangement N/A Single Clamp without Weld Plate | Material N/A Polypropylene | Finish N/A | Core Products |
| 2204276 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1 6.4 PP UNC | Series N/A HRL | Arrangement N/A Single Clamp without Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2209214 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1 6.4 PP UNC (KIT) | Series N/A HRL | Arrangement N/A Single Clamp without Weld Plate | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058999 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 10 PP UNC | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2059000 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 12 PP UNC | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058996 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 6.4 PP UNC | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2089663 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 8 PP M | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058997 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 8 PP UNC | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2058998 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 0 A1TM 9.5 PP UNC | Series N/A HRL | Arrangement N/A C-Rail Mounted Clamp | Material N/A Polypropylene | Finish N/A Zinc Plated | Core Products |
| 2207528 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRGL 1 A 9.5 PP A2 UNC | Series N/A HRGL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polypropylene | Finish N/A | Core Products |
| 2088770 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 1 A 10 AL M | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Aluminum | Finish N/A Zinc Plated | Core Products |
| 2064737 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 1 A 10 AL UNC | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Aluminum | Finish N/A Zinc Plated | Core Products |
| 2069110 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 1 A 10 PA A4 M | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polyamide | Finish N/A | Core Products |
| 2088769 | Type N/A Standard Duty Single Clamp | Model Code Description N/A HRL 1 A 10 PA M | Series N/A HRL | Arrangement N/A Single Clamp with Top Plate and Weld Plate | Material N/A Polyamide | Finish N/A Zinc Plated | Core Products |

