PTI Replacement Filter Elements
Elements-Betterfit
Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2086634 | Model Code Description N/A 25.01.39D05ECO/C/V | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Outside Diameter N/A | Length N/A | Core Products |
| 2099518 | Model Code Description N/A 25.02.10D10BH/-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH=Betamicron® High Collapse/Low Capacity | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47.6 mm | Length N/A 9.8 in248.4 mm | Core Products |