Inline Industrial (Automotive) Filter (HF3P Series 6090 PSI)
Filters-High Pressure (>=3000 PSI)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1308057 | Model Code Description N/A HF3P-BH-13TD10B1.0 /0B6 | Flow N/A 91 gpm344 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2061996 | Model Code Description N/A HF3P-BN-08TF12BM1.0/12B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2062725 | Model Code Description N/A HF3P-BH-08TF10C1.0/12 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2063620 | Model Code Description N/A HF3P-BN-08TL12C1.0/16B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2064502 | Model Code Description N/A HF3P-BN-08TF12J41.0/12B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065288 | Model Code Description N/A HF3P-BH-08TL10BM1.0/16 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2065670 | Model Code Description N/A HF3P-BN-08TF12BM1.0/12V-B3 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2066250 | Model Code Description N/A HF3P-BN-08TF12D1.0/12B6-L110 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2066317 | Model Code Description N/A HF3P-BN-08TF12C1.0/12B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2068352 | Model Code Description N/A HF3P-BH-08TF3A1.0/12 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2068864 | Model Code Description N/A HF3P-BN-08TF12C1.0/12B3 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2069916 | Model Code Description N/A HF3P-BN-08TF12BM1.0/12V-B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2070972 | Model Code Description N/A HF3P-BN-08TL12D1.0/16B6-L24 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2071130 | Model Code Description N/A HF3P-BN-08TF12B1.0/12B3 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2071178 | Model Code Description N/A HF3P-BH-08TL10D1.0/16V-L110 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2071372 | Model Code Description N/A HF3P-BH-08TF10A1.0/0 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2071373 | Model Code Description N/A HF3P-BN-08TF12A1.0/0B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2072728 | Model Code Description N/A HF3P-BN-13TF12C1.0/12B6 | Flow N/A 91 gpm344 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2072847 | Model Code Description N/A HF3P-BH-08TF10BM1.0/12 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077071 | Model Code Description N/A HF3P-BN-08TF3A1.0/12B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2077469 | Model Code Description N/A HF3P-BN-08TF6B1.0/12V | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 6 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2078283 | Model Code Description N/A HF3P-BH-04TF3BM1.0/12 | Flow N/A 28 gpm106 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2079586 | Model Code Description N/A HF3P-BN-08TL12B1.0/16B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 2079676 | Model Code Description N/A HF3P-BH-13TF3C1.0/12EPR | Flow N/A 91 gpm344 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Ethylene propylene rubber (EPR) | Core Products |
| 2080148 | Model Code Description N/A HF3P-BN-08TF12A1.0/12B6 | Flow N/A 55 gpm208 L/min | Operating Pressure [Max] N/A 420 bar6090 psi | Filter Rating N/A 12 µm | Bypass Valve N/A B6 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |

