Modular Stacking Filter - DFZ Series (4568 PSI)
Filters-High Pressure (>=3000 PSI)
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seals |
Core Products |
|---|---|---|---|---|---|---|---|
| 315620 | Model Code Description N/A DFZ 110Q C XX A 1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 1270213 | Model Code Description N/A DFZ ON 110QC10A1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2073638 | Model Code Description N/A DFZBH/HC110QC10A1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2084847 | Model Code Description N/A DFZBH/HC110QC10A1.0/1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2088075 | Model Code Description N/A DFZBH/HC110QC10B1.0/1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2068808 | Model Code Description N/A DFZBH/HC110QC10BM1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2063450 | Model Code Description N/A DFZBH/HC110QC10BM1.0/1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2067806 | Model Code Description N/A DFZBH/HC110QC10BM1.0/V-1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2064214 | Model Code Description N/A DFZBH/HC110QC10C1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2080146 | Model Code Description N/A DFZBH/HC110QC10D1.0/1-L110 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2064927 | Model Code Description N/A DFZBH/HC110QC10D1.0/L110 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2071403 | Model Code Description N/A DFZBH/HC110QC10D1.0/L24 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 318571 | Model Code Description N/A DFZBH/HC110QC10D1.0/V-L24-1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2080494 | Model Code Description N/A DFZBH/HC110QC10J41.0/V | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 10 µm | Bypass Valve N/A | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2082587 | Model Code Description N/A DFZBH/HC110QC20BM1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 20 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 1250827 | Model Code Description N/A DFZBH/HC110QC20D1.0/1-L24 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 20 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2068805 | Model Code Description N/A DFZBH/HC110QC3B1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2089172 | Model Code Description N/A DFZBH/HC110QC3B1.0/1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2064710 | Model Code Description N/A DFZBH/HC110QC3BM1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2062501 | Model Code Description N/A DFZBH/HC110QC3BM1.0/1 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2065468 | Model Code Description N/A DFZBH/HC110QC3D1.0/L110 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2090740 | Model Code Description N/A DFZBH/HC110QC3D1.0/L24 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2069455 | Model Code Description N/A DFZBH/HC110QC3D1.0/V-1-L24 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2071814 | Model Code Description N/A DFZBH/HC110QC3D1.0/V-L110 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 3 µm | Bypass Valve N/A | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2069009 | Model Code Description N/A DFZBH/HC110QC5A1.0 | Flow Capacity N/A 10 gpm38 L/min | Operating Pressure [Max] N/A 315 bar4568 psi | Filter Rating N/A 5 µm | Bypass Valve N/A | Seals N/A Nitrile Rubber (NBR) | Core Products |

