Inline Duplex Industrial/Lube Filter (RFLD Welded Series 230 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
1 2
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 314962 | Model Code Description N/A RFLD7800FDXXA3.2 | Flow N/A 2050 gpm7800 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1263943 | Model Code Description N/A RFLD2600FDXXA3.2/-V | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1265670 | Model Code Description N/A RFLD 2500 CAT XX A 1.0 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1271474 | Model Code Description N/A RFLD ON 4020CCW20D1.0/-L24 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1277059 | Model Code Description N/A RFLD ON 2520CAT3D1.0/-L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1277220 | Model Code Description N/A RFLD ON 2520CAV10D1.2/L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1280641 | Model Code Description N/A RFLD ON 4020CBW20D1.0/-L24 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1287477 | Model Code Description N/A RFLD ON 2520CAS3D1.0/L24-KB | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1287537 | Model Code Description N/A RFLD ON 4020CAV3D1.2/-L24-KB | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1293945 | Model Code Description N/A RFLD ON 2500CAT10D1.0/L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1294445 | Model Code Description N/A RFLD ON 2500CAS3D1.0/L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1296820 | Model Code Description N/A RFLD ON 2520CA7-10D1.1/150VB6L24DH | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1298176 | Model Code Description N/A RFLD ON 7820CBW5D1.0 /-L24-DH | Flow N/A 2050 gpm7800 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1298720 | Model Code Description N/A RFLDW/HC4000CB8-25D1.0 /-L110 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 25 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1299043 | Model Code Description N/A RFLD ON 7820CB9-10A1.0/-DH-150 | Flow N/A 2050 gpm7800 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1301123 | Model Code Description N/A RFLD4020CB8XXA1.0/-150 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1305052 | Model Code Description N/A RFLD ON 2520CA7-20D1.4/V-W-L24-DH-150 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1307620 | Model Code Description N/A RFLD ON 5200CBW10D1.0/-L110 | Flow N/A 1400 gpm5200 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1310398 | Model Code Description N/A RFLD ON 5220CA7-3B1.2/150DH | Flow N/A 1400 gpm5200 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1317901 | Model Code Description N/A RFLDON2520CAV3D1.4/L110 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1318210 | Model Code Description N/A RFLDW/HC4000CBW100GC1.0/-V-113-B6-DH | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 100 µm | Bypass Valve N/A B6 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1319738 | Model Code Description N/A RFLD ON 2520 CAU 10 D 1.1 /-CRUUS-L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1320648 | Model Code Description N/A RFLD ON 4000CCV10D1.0/-W-L110 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1328299 | Model Code Description N/A RFLD4020CA8XXD1.0/-Z-L24-KB-DH-SB-150 | Flow N/A 1050 gpm4000 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A | Bypass Valve N/A Non-Bypass | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1330717 | Model Code Description N/A RFLD ON 2520 CCU 20 D 1.1 /-L24 | Flow N/A 650 gpm2500 L/min | Operating Pressure [Max] N/A 16 bar230 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
1 2