Type SAF Safety & Shut-off Blocks
Safety and Shut-Off Blocks
HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
- minimum space compared to individual components
- reduced installation time
- various system connections
- system lockout
Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2122041 | Model Code Description N/A SAF10E12Y1T100A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2122075 | Model Code Description N/A SAF10E12Y1T100A-S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2121662 | Model Code Description N/A SAF10E12Y1T210A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2122214 | Model Code Description N/A SAF10E12Y1T250A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2122211 | Model Code Description N/A SAF10E12Y1T330A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2121949 | Model Code Description N/A SAF10E12Y1T330A-S12 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S12 Adapter to G1-1/4 in. | Voltage Type N/A DC | Core Products |
| 2125858 | Model Code Description N/A SAF10E12Y1T400A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 3093953 | Model Code Description N/A SAF10E16C (Standard Hydac-USA) | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2095845 | Model Code Description N/A SAF10E16Y1-N250A S10 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S10 Adapter to G3/4 in. | Voltage Type N/A DC | Core Products |
| 2083272 | Model Code Description N/A SAF10E16Y1-N250A S12 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S12 Adapter to G1-1/4 in. | Voltage Type N/A DC | Core Products |
| 2083642 | Model Code Description N/A SAF10E16Y1-N250A S12 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S12 Adapter to G1-1/4 in. | Voltage Type N/A DC | Core Products |
| 2074165 | Model Code Description N/A SAF10E16Y1-N250A S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2082573 | Model Code Description N/A SAF10E16Y1-N250A S62 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076151 | Model Code Description N/A SAF10E16Y1-N250C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2076152 | Model Code Description N/A SAF10E16Y1-N250C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2076153 | Model Code Description N/A SAF10E16Y1-N250C S60 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A DC | Core Products |
| 2076154 | Model Code Description N/A SAF10E16Y1-N250C S60 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A DC | Core Products |
| 2076155 | Model Code Description N/A SAF10E16Y1-N250C S62 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076156 | Model Code Description N/A SAF10E16Y1-N250C S62 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076157 | Model Code Description N/A SAF10E16Y1-N250C S63 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076158 | Model Code Description N/A SAF10E16Y1-N250C S63 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2090830 | Model Code Description N/A SAF10E16Y1-N350A S63 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076159 | Model Code Description N/A SAF10E16Y1-N350C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2076160 | Model Code Description N/A SAF10E16Y1-N350C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A DC | Core Products |
| 2090073 | Model Code Description N/A SAF10E16Y1-N350C S13 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 10 | Pressure Port Size N/A 3/4 in. - 16 UNF | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A DC | Core Products |