4-Way, 3 Position, Direct Acting, Spool Type Valve
Solenoid Cartridge Valves-Spool Style
A screw-in cartridge, solenoid operated, 4 way, 3 position, direct acting, spool type valve.
Part Number |
Model Code Description |
Seals |
Override Option |
Ports |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2610420 | Model Code Description N/A WK06J-01A-C-N-0 | Seals N/A Buna-N | Override Option N/A Detented Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610547 | Model Code Description N/A WK06J-01A-C-V-0 | Seals N/A VitonĀ® | Override Option N/A Detented Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610396 | Model Code Description N/A WK06J-01-AS4-N-12DL | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A SAE-4 | Coil Voltage Type N/A DC | Core Products |
| 2610503 | Model Code Description N/A WK06J-01-AS4-N-12DN | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A SAE-4 | Coil Voltage Type N/A DC | Core Products |
| 2610191 | Model Code Description N/A WK06J-01-C-N-0 QS | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610774 | Model Code Description N/A WK06J-01-C-N-0 without CNO | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610378 | Model Code Description N/A WK06J-01-C-N-105DG | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A AC | Core Products |
| 2610381 | Model Code Description N/A WK06J-01-C-N-12DG | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A DC | Core Products |
| 2595784 | Model Code Description N/A WK06J-01-C-N-12DN | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A DC | Core Products |
| 2610534 | Model Code Description N/A WK06J-01-C-V-0 | Seals N/A VitonĀ® | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610926 | Model Code Description N/A WK06J-01-C-V-0 without CNO | Seals N/A VitonĀ® | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610410 | Model Code Description N/A WK06J-01M-C-N-0 | Seals N/A Buna-N | Override Option N/A Not Detented Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2597789 | Model Code Description N/A WK06J-01M-C-N-24DN | Seals N/A Buna-N | Override Option N/A Not Detented Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A DC | Core Products |
| 2610829 | Model Code Description N/A WK06J-01M-C-V-0 | Seals N/A VitonĀ® | Override Option N/A Not Detented Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610691 | Model Code Description N/A WK06J-30-C-N-0 | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610750 | Model Code Description N/A WK08E-01A-C-N-0 | Seals N/A Buna-N | Override Option N/A Push/Pull Type, Detented | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610749 | Model Code Description N/A WK08E-01A-C-V-0 | Seals N/A VitonĀ® | Override Option N/A Push/Pull Type, Detented | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2595817 | Model Code Description N/A WK08E-01-AS6-N-12DL | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A SAE-6 | Coil Voltage Type N/A DC | Core Products |
| 2611242 | Model Code Description N/A WK08E-01-AS6-N-12DS | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A SAE-6 | Coil Voltage Type N/A DC | Core Products |
| 2610180 | Model Code Description N/A WK08E-01-C-N-0 QS | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2598575 | Model Code Description N/A WK08E-01-C-N-12DL | Seals N/A Buna-N | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A DC | Core Products |
| 2610747 | Model Code Description N/A WK08E-01-C-V-0 | Seals N/A VitonĀ® | Override Option N/A No Manual Override | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610218 | Model Code Description N/A WK08E-01M-C-N-0 | Seals N/A Buna-N | Override Option N/A Push/Pull Type, Not Detented | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610748 | Model Code Description N/A WK08E-01M-C-V-0 | Seals N/A VitonĀ® | Override Option N/A Push/Pull Type, Not Detented | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |
| 2610755 | Model Code Description N/A WK08J-01A-C-N-0 | Seals N/A Buna-N | Override Option N/A Push/Pull Type, Detented | Ports N/A Cartridge Only | Coil Voltage Type N/A Without Coil | Core Products |

