Cush (Cushion Clamps)
Standard Clamps
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080726 | Model Code Description N/A CUSH 3 5/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 4.2 in | Core Products |
| 2073364 | Model Code Description N/A CUSH 3/4P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 3/4 in | Length N/A 1.5 in | Core Products |
| 2080736 | Model Code Description N/A CUSH 3/4P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 3/4 in | Length N/A 1.5 in | Core Products |
| 2073334 | Model Code Description N/A CUSH 3/4T | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 1.2 in | Core Products |
| 2078105 | Model Code Description N/A CUSH 3/4T (NCS) | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 1.2 in | Core Products |
| 2080705 | Model Code Description N/A CUSH 3/4T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 1.2 in | Core Products |
| 2073362 | Model Code Description N/A CUSH 3/8P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 3/8 in | Length N/A 1.13 in | Core Products |
| 2080734 | Model Code Description N/A CUSH 3/8P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 3/8 in | Length N/A 1.13 in | Core Products |
| 2073331 | Model Code Description N/A CUSH 3/8T | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 0.82 in | Core Products |
| 2080702 | Model Code Description N/A CUSH 3/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 0.82 in | Core Products |
| 2073351 | Model Code Description N/A CUSH 3-1/8T | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 3.57 in | Core Products |
| 2073370 | Model Code Description N/A CUSH 3P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 3 in | Length N/A 3.95 in | Core Products |
| 2080742 | Model Code Description N/A CUSH 3P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 3 in | Length N/A 3.95 in | Core Products |
| 2080722 | Model Code Description N/A CUSH 3T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 3.57 in | Core Products |
| 2080729 | Model Code Description N/A CUSH 4 1/2T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 4.95 in | Core Products |
| 2080728 | Model Code Description N/A CUSH 4 1/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 4.57 in | Core Products |
| 2073372 | Model Code Description N/A CUSH 4P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 4 in | Length N/A 4.95 in | Core Products |
| 2080744 | Model Code Description N/A CUSH 4P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 4 in | Length N/A 4.95 in | Core Products |
| 2080727 | Model Code Description N/A CUSH 4T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 4.45 in | Core Products |
| 2080730 | Model Code Description N/A CUSH 5 1/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 5.57 in | Core Products |
| 2073333 | Model Code Description N/A CUSH 5/8T | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 1.06 in | Core Products |
| 2077714 | Model Code Description N/A CUSH 5/8T (NCS) | Application N/A Tube | Materials N/A Carbon Steel | Pipe Size N/A | Length N/A 1.06 in | Core Products |
| 2080704 | Model Code Description N/A CUSH 5/8T A2 | Application N/A Tube | Materials N/A 304 Stainless Steel | Pipe Size N/A | Length N/A 1.06 in | Core Products |
| 2073373 | Model Code Description N/A CUSH 5P | Application N/A Pipe | Materials N/A Carbon Steel | Pipe Size N/A 5 in | Length N/A 6.01 in | Core Products |
| 2080745 | Model Code Description N/A CUSH 5P A2 | Application N/A Pipe | Materials N/A 304 Stainless Steel | Pipe Size N/A 5 in | Length N/A 6.01 in | Core Products |