1 2
Part Number |
Model Code Description |
Options |
End Type |
End Size |
Nominal Flow Ratings |
Core Products |
|---|---|---|---|---|---|---|
| 2078485 | Model Code Description N/A HTMS HB 1.00"/SAE-24 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 1.00 in. | Nominal Flow Ratings N/A 8 gpm | Core Products |
| 2078489 | Model Code Description N/A HTMS HB 1.00"/SAE-24 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A Hose Barb | End Size N/A 1.00 in. | Nominal Flow Ratings N/A 8 gpm | Core Products |
| 2084486 | Model Code Description N/A HTMS HB 1.25"/SAE-24 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 1.25 in. | Nominal Flow Ratings N/A 12 gpm | Core Products |
| 2078486 | Model Code Description N/A HTMS HB 1.25"/SAE-32 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 1.25 in. | Nominal Flow Ratings N/A 14 gpm | Core Products |
| 2078490 | Model Code Description N/A HTMS HB 1.25"/SAE-32 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A Hose Barb | End Size N/A 1.25 in. | Nominal Flow Ratings N/A 14 gpm | Core Products |
| 2094980 | Model Code Description N/A HTMS HB 1.50"/SAE-32 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 1.50 in. | Nominal Flow Ratings N/A 20 gpm | Core Products |
| 2078487 | Model Code Description N/A HTMS HB 1.50"/SAE-48 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 1.50 in. | Nominal Flow Ratings N/A 21 gpm | Core Products |
| 2078491 | Model Code Description N/A HTMS HB 1.50"/SAE-48 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A Hose Barb | End Size N/A 1.50 in. | Nominal Flow Ratings N/A 21 gpm | Core Products |
| 2093299 | Model Code Description N/A HTMS HB 2.00"/SAE-40 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 2.00 in. | Nominal Flow Ratings N/A 30 gpm | Core Products |
| 2078488 | Model Code Description N/A HTMS HB 2.00"/SAE-48 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 2.00 in. | Nominal Flow Ratings N/A 40 gpm | Core Products |
| 2078492 | Model Code Description N/A HTMS HB 2.00"/SAE-48 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A Hose Barb | End Size N/A 2.00 in. | Nominal Flow Ratings N/A 40 gpm | Core Products |
| 2097790 | Model Code Description N/A HTMS HB 2.50"/SAE-48 100 | Options N/A Standard (No Bypass) | End Type N/A Hose Barb | End Size N/A 2.50 in. | Nominal Flow Ratings N/A 50 gpm | Core Products |
| 2078463 | Model Code Description N/A HTMS NPT 1 1/4 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 1 1/4 in. | Nominal Flow Ratings N/A 25 gpm | Core Products |
| 2078469 | Model Code Description N/A HTMS NPT 1 1/4 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 1 1/4 in. | Nominal Flow Ratings N/A 25 gpm | Core Products |
| 2078462 | Model Code Description N/A HTMS NPT 1 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 1 in. | Nominal Flow Ratings N/A 15 gpm | Core Products |
| 2078468 | Model Code Description N/A HTMS NPT 1 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 1 in. | Nominal Flow Ratings N/A 15 gpm | Core Products |
| 2078460 | Model Code Description N/A HTMS NPT 1/2 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 1/2 in. | Nominal Flow Ratings N/A 5 gpm | Core Products |
| 2078466 | Model Code Description N/A HTMS NPT 1/2 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 1/2 in. | Nominal Flow Ratings N/A 5 gpm | Core Products |
| 2078464 | Model Code Description N/A HTMS NPT 2 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 2 in. | Nominal Flow Ratings N/A 50 gpm | Core Products |
| 2078470 | Model Code Description N/A HTMS NPT 2 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 2 in. | Nominal Flow Ratings N/A 50 gpm | Core Products |
| 2078465 | Model Code Description N/A HTMS NPT 3 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 3 in. | Nominal Flow Ratings N/A 100 gpm | Core Products |
| 2078471 | Model Code Description N/A HTMS NPT 3 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 3 in. | Nominal Flow Ratings N/A 100 gpm | Core Products |
| 2078461 | Model Code Description N/A HTMS NPT 3/4 100 | Options N/A Standard (No Bypass) | End Type N/A NPT | End Size N/A 3/4 in. | Nominal Flow Ratings N/A 10 gpm | Core Products |
| 2078467 | Model Code Description N/A HTMS NPT 3/4 100 RV5 | Options N/A 5 psi Bypass Valve | End Type N/A NPT | End Size N/A 3/4 in. | Nominal Flow Ratings N/A 10 gpm | Core Products |
| 2078480 | Model Code Description N/A HTMS NPTM 2 100 | Options N/A Standard (No Bypass) | End Type N/A NPTM | End Size N/A 2 in. | Nominal Flow Ratings N/A 50 gpm | Core Products |
1 2