• Diagnostic IoT_FCU1310.jpg

    The FCU1310 is a portable service unit for the temporary measurement of particulate contamination, water saturation and fluid temperature in hydraulic systems. The integrated pump and the hoses included in the scope of delivery of the FCU 1000 series enable application on:
    control circuits
    pressure circuits and
    depressurized containers

    All measurement data (ISO, SAE/NAS and % saturation and temperature in ºC or ºF) are stored in files (measurement value file) and folders (measurement points) in the internal data memory. The data memory takes place with a time stamp. The evaluation can then be readily carried out on the PC in MS Excel or in HYDAC's own Fluid Monitoring software (FluMoS). For application in hydraulic systems, for the Service Department in the mobile hydraulics and for maintenance.

    Suitable for hydraulic oils up to 350 mm²/s (hydraulic oils up to ISO VG 68)

    For short-term operation (S4, in accordance with DIN EN 60034/VDE 0530)

  • Image

    The Schroeder Pro: Total Fluid Health is a revolutionary portable service unit, designed to measure and differentiate particulate contamination, as well as determine oil life, relative water content, and temperature.