Portable Contamination Sensors
Sample testing is the tried and true methods cor particounting on a test patch kit. However, there is often the need for immeditate results in the field. HYDAC offers a full line of portable contaminiation sensors capable of measureing Partilc ecounts in ISO, SAE, or NAS codes alopng withe temperature and relative humidity to measue water content. Each unit comes in in a liquid tight case for environmental protections.
/Asset/FuelFil_DiagnosTools_FCU.jpg
Hy-trax® - Fluid Sampling Systems
(4)Our Hytrax Fluid Sampling Systems offer Continuous measurement of particulate contamination and water contamination for low/no pressure systems. Online, real-time condition monitoring allows for total predictive maintenance.
/Asset/Diagnostic IoT_HyTrax.jpg
SMU Series - Sensor Monitoring Unit
(3) The SMU1200 Sensor Monitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data. /Asset/Diagnostic IoT_SMU.jpg
CSI Condition Sensor Interface
(6)The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
/Asset/Diagnostic IoT_CSI.jpg