CSI Condition Sensor Interface
Diagnostic (IoT)
The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
Part Number |
Model Code Description |
Type |
Material |
Operating Temperature [Min] |
Operating Temperature [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 4066011 | N/A CSI-C-11 Condition Sensor Interface | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |
| 4247534 | N/A CSI-C-11-0-0-1/-000 | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |
| 3249563 | N/A CSI-D-5 Contamination Sensor Interface | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |
| 3308212 | N/A CSI-B-1 Condition Sensor Interface | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |
| 3409462 | N/A CSI-B-2 KIT | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |
| 3713134 | N/A CSI-B-7 Condition Sensor Interface | Type N/A Diagnostic Tool | Material N/A Plastic | Operating Temperature [Min] N/A 0 ºC32 ºF | Operating Temperature [Max] N/A 55 ºC131 ºF | Core Products |