Hy-trax® - Fluid Sampling Systems
Diagnostic (IoT)
Our Hytrax Fluid Sampling Systems offer Continuous measurement of particulate contamination and water contamination for low/no pressure systems. Online, real-time condition monitoring allows for total predictive maintenance.
Part Number |
Model Code Description |
Type |
Analog Interfaces |
Electrical Connection |
Power Supply Voltage |
Core Products |
|---|---|---|---|---|---|---|
| 2213497 | N/A HY1220, HY-Trax® | Type N/A Contamination Sensor | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 | Power Supply Voltage N/A 24 VDC | Core Products |
| 2207075 | N/A HY1220P, HY-Trax® | Type N/A Contamination Sensor | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 | Power Supply Voltage N/A 115 VAC | Core Products |
| 2212017 | N/A HY1220AS-D, HY-Trax® | Type N/A Contamination Sensor | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 | Power Supply Voltage N/A 24 VDC | Core Products |
| 2204118 | N/A HY1220AS-DP, HY-Trax® | Type N/A Contamination Sensor | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 | Power Supply Voltage N/A 115 VAC | Core Products |