
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Cartridge Valve |
Style |
N/A Counterbalance |
Model Code Description |
N/A RS08-01-C-V-3-500V |
Size |
N/A 08 |
Operating Pressure |
N/A 350 bar5000 psi |
Nominal Flow |
N/A 10 gpm38 L/min |
Pilot Ratio |
N/A 3:1 |
Check Valve Cracking Pressure |
N/A 1.0 bar14 psi |
Fluid Operating Temperature Range |
N/A -20 to 120 ºC-4 to 248 ºF |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC08-3 |
Cavity Rougher Tool |
N/A 02580086 |
Cavity Finisher Tool |
N/A 02580087 |
Cartridge Weight |
N/A 0.266 kg0.58 lb |
Cartridge Material |
N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Anodized aluminum knobs. Buna N or Viton® o-rings, and PTFE back-up rings. |
Seal Kits (Buna-N) |
N/A FS083-N P/N: 03054795 |
Seal Kits (Viton®) |
N/A FS083-V P/N: 02591059 |
Seal Material |
N/A Viton® |
Body Material |
N/A Cartridge only |
Optional Setting |
N/A Set at Minimum Pressure for the Range |
Maximum Internal Leakage at 80% of Nominal Settings |
N/A 5 drops/min0.25 cm³/min |
Valve Model |
N/A RS08-01 |
Adjustment Options |
N/A Allen Head (HEX 5/32 in.) |
Back-Up Ring Material |
N/A Polytetrafluoroethylene (PTFE) |
Number of Ports/Ways |
N/A 6 |
Ports |
N/A SAE |
Medium |
N/A Mineral-Based Oils or Synthetics with Lubricating Properties |
Operating Temperature [Max] |
N/A 120 ºC248 ºF |
Cracking Pressure |
N/A 1 bar14.5 psi |
Hex Size |
N/A 1 in |
Torque |
N/A 18.5 to 22 N·m25 to 30 ft·lb |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD |
Product |
N/A CARTRIDGE VALVES |
Standard Line Bodies
|
N/A
|
Operation
|
N/A The RS08 allows free flow from port 2 (inlet) to port 1 (load). Flow from port 1 to port 2 is blocked until either the pressure setting has been reached or sufficient pilot pressure has been applied to port 3 (pilot). The RS08 has optional 3:1 and 4:1 pilot ratios. It will open when pilot pressure = 1/3 (or 1/4) of the difference between the set pressure and the load pressure. |
Features
|
N/A
|