RS Cartridge Valves-Check Valves and Load, Counterbalance Valve
Cartridge Valves-Check Valves and Load
A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2596174 | Model Code Description N/A RS08-01-AS6-N-3-300V | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2594584 | Model Code Description N/A RS08-01-AS6-N-3-500K250 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) without Cover Cap | Core Products |
| 2591791 | Model Code Description N/A RS08-01-AS6-N-3-500V | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2595748 | Model Code Description N/A RS08-01-AS6-N-3-500V100 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2595425 | Model Code Description N/A RS08-01-AS6-N-3-500V200 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2593113 | Model Code Description N/A RS08-01-AS6-N-3-500V270 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2598600 | Model Code Description N/A RS08-01-AS6-N-4-500K | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) without Cover Cap | Core Products |
| 2594779 | Model Code Description N/A RS08-01-AS6-N-4-500V | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2596315 | Model Code Description N/A RS08-01-AS6-N-4-500V250 | Pilot Ratio N/A 4:1 | Seal Material N/A Buna-N | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599537 | Model Code Description N/A RS08-01-AS6-V-4-500F319 | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Aluminum | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 2599415 | Model Code Description N/A RS08-01-AS6-V-4-500V | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599515 | Model Code Description N/A RS08-01-AS6-V-4-500V150 | Pilot Ratio N/A 4:1 | Seal Material N/A Viton® | Body Material N/A Aluminum | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2596859 | Model Code Description N/A RS08-01-C-N-3-500F160 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 2592874 | Model Code Description N/A RS08-01-C-N-3-500F230 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 2592440 | Model Code Description N/A RS08-01-C-N-3-500F330 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Factory Pre-Set, Non-Adjustable | Core Products |
| 3055824 | Model Code Description N/A RS08-01-C-N-3-500H | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Knurled Hand Knob | Core Products |
| 2591232 | Model Code Description N/A RS08-01-C-N-3-500H250 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Knurled Hand Knob | Core Products |
| 2596413 | Model Code Description N/A RS08-01-C-N-3-500K | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) without Cover Cap | Core Products |
| 3915803 | Model Code Description N/A RS08-01-C-N-3-500V QS | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599766 | Model Code Description N/A RS08-01-C-N-3-500V050 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2597354 | Model Code Description N/A RS08-01-C-N-3-500V130 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2599354 | Model Code Description N/A RS08-01-C-N-3-500V150 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2594972 | Model Code Description N/A RS08-01-C-N-3-500V160 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2591424 | Model Code Description N/A RS08-01-C-N-3-500V200 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |
| 2598403 | Model Code Description N/A RS08-01-C-N-3-500V220 | Pilot Ratio N/A 3:1 | Seal Material N/A Buna-N | Body Material N/A Cartridge only | Adjustment Options N/A Allen Head (HEX 5/32 in.) | Core Products |