
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.
Unit of Measure
Specifications
Type |
N/A Saturation Sensor |
Seal Material |
N/A Viton |
Mounting |
N/A Stationary |
Analog Interfaces |
N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) |
Power Supply Voltage |
N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) |
Digital Interfaces |
N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 |
Fluids |
N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 45 ºC113 ºF |
Operation Pressure [Max] (Sensor Only) |
N/A 345 bar5000 psi |
Permissible Viscosity Range |
N/A 2 to 350 cSt33 to 1622 SUS |
IP Class |
N/A IP50 in operation, IP67 when closed |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A CONTAMINATION SENSORS |
Product |
N/A CONTAMINATION SENSORS/CTU |