
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Contamination Sensor |
Model Code Description |
N/A CS 1220-A-0-0-0-0/-000 |
Weight |
N/A 1.3 kg2.9 lb |
Series |
N/A CS |
Resolution |
N/A 4 Particle Size Channels |
Indicator Code |
N/A
ISO 4406 : 1999; SAE AS 4059 (D) 4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c) |
Options |
N/A With Display (270º Rotation of Display) |
Electrical Connection |
N/A Plug M12x1, 8-Pole (Connection cable not included) |
Mounting |
N/A Inline Version |
Modification |
N/A Standard |
BUn |
N/A EA |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A CONTAMINATION SENSORS |
Product |
N/A CONTAMINATION SENSORS/CTU |
Technical Specifications
Self-Diagnosis |
N/A Continuously with error indication via status LED |
Measuring Range - Display up to Class |
N/A ISO 7/6/5 to 28/27/26 |
Measuring Range - Calibration within the Range |
N/A ISO 13/11/10 to 23/21/18 |
Contamination Code |
N/A ISO 4406 : 1999, SAE AS 4059 (D) |
Operation Pressure [Max] (Sensor Only) |
N/A 350 bar5075 psi |
Operation Pressure (Through Manifold Block) |
N/A 3500 psi |
Inlet Connector Size |
N/A G 1/4 |
Inlet Connector Type |
N/A ISO 228 |
Outlet Connector Size |
N/A G 1/4 |
Outlet Connector Type |
N/A ISO 228 |
Sensor Flow Rate |
N/A 1.8 to 30 in³/min30 to 500 mL/min |
Permissible Viscosity Range |
N/A 1 to 1000 cSt15 to 4635 SUS |
Fluid Temperature Range |
N/A 0 to 85 ºC32 to 185 ºF |
Power Supply Voltage |
N/A 9 to 36 VDC |
Residual Ripple of Supply Voltage |
N/A ≤ 10 % |
Power Consumption [Max] |
N/A 3 W |
Maximum Resistance |
N/A 330 O |
Maximum Current |
N/A 1.5 A |
Analog Interfaces |
N/A 4 to 20 mA |
Limit Switching Output |
N/A Passive, n-Switching Power MOSFET |
Digital Interfaces |
N/A RS485 - 2 Conductor Cable |
Ambient Temperature Range |
N/A -30 to 80 ºC-22 to 176 ºF |
Relative Humidity [Max] - Non-Condensing |
N/A 95 % |
Seal Material |
N/A Fluoroelastomer (FPM) |
Fluids |
N/A Hydraulic/Mineral Oil |
Electrical Safety Class |
N/A III (Low Voltage Protection) |
IP Class |
N/A IP 67 |
Mounting Position |
N/A Recommended vertical with direction of flow south to north |
Scope of Delivery
|
N/A
|
Application
|
N/A
Monitoring system on vehicles such as |
Features
|
N/A
|
Accessories
|
N/A
|