
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
CS Contamination sensor with water sensor mounted on Manifold block with flow control valve
Unit of Measure
Specifications
Series |
N/A CS |
Type |
N/A Contamination Sensor |
Style |
N/A Manifold Mounting |
Seal Material |
N/A Viton |
Analog Interfaces |
N/A 4 to 20 mA |
Electrical Connection |
N/A M12 8 Pole |
Power Supply Voltage |
N/A 9 to 36 VDC |
Digital Interfaces |
N/A RS 485 |
Fluids |
N/A Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 85 ºC185 ºF |
Operating Pressure [Min] |
N/A 6.9 bar100 psi |
Operation Pressure [Max] (Sensor Only) |
N/A 241 bar3500 psi |
Permissible Viscosity Range |
N/A 1000 cSt4635 SUS |
IP Class |
N/A IP67 |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A CONTAMINATION SENSORS |
Product |
N/A CONTAMINATION SENSORS/CTU |