
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems.
Unit of Measure
Specifications
Series |
N/A CS |
Contamination Code |
N/A ISO 4406 : 1999, SAE AS 4059 (D) |
Type |
N/A Contamination Sensor |
Seal Material |
N/A Ethylene Propylene (EPDM) |
Weight |
N/A 1.3 kg2.9 lb |
Measuring Range - Display up to Class |
N/A ISO 7/6/5 to 28/27/26 |
Mounting |
N/A Flanged Version |
Inlet Size |
N/A G 1/4 |
Inlet Type |
N/A ISO 228 |
Outlet Type |
N/A ISO 228 |
Outlet Size |
N/A G 1/4 |
Analog Interfaces |
N/A 2 to 10 V |
Limit Switching Output |
N/A Passive, n-Switching Power MOSFET |
Electrical Connection |
N/A Plug M12x1, 8-Pole (Connection cable not included) |
Power Supply Voltage |
N/A 9 to 36 VDC |
Digital Interfaces |
N/A RS485 - 2 Conductor Cable |
Minimum Resistance |
N/A 820 O |
Maximum Current |
N/A 1.5 A |
Residual Ripple of Supply Voltage |
N/A ≤ 10 % |
Model Code Description |
N/A CS1321-B-0-0-0-1/-K |
BUn |
N/A EA |
Brochure |
N/A 12=10_CS 1000.pdf |
Images from Gretchen |
N/A FSP1710-1942 FilSysCatalog.pdf |
Resolution |
N/A 4 Particle Size Channels |
Indicator Code |
N/A
ISO 4406 : 1987; NAS 1638 2 μm >5 μm >15 μm >25 μm ISO 4406 : 1999; SAE AS 4059 (D) 4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c) |
Modification |
N/A CS Block Kit without AS1000 Sensor (Requires Mounting Option 1) |
Self-Diagnosis |
N/A Continuously with error indication via status LED |
Measuring Range - Calibration within the Range |
N/A ISO 13/11/10 to 23/21/18 |
Power Consumption [Max] |
N/A 3 W |
Relative Humidity [Max] - Non-Condensing |
N/A 95 % |
Electrical Safety Class |
N/A III (Low Voltage Protection) |
Mounting Position |
N/A Recommended vertical with direction of flow south to north |
Includes |
N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software |
Options |
N/A With Display (270º Rotation of Display) |
Primary Image |
N/A CS-1000_P |
Secondary Image |
N/A CS-1000_S |
More Image 1 |
N/A CS-1000-Flanged-Version_M1 |
More Image 2 |
N/A CS-1000-Pressure-Viscosity-Range_M2 |
More Image 3 |
N/A CS-1000_M3 |
Worksheet Tab Name |
N/A Hydac |
Fluids |
N/A Phosphate Ester |
Fluid Temperature Range [Max] |
N/A 0 to 85 ºC32 to 185 ºF |
Sensor Flow Rate |
N/A 1.8 to 30 in³/min30 to 500 mL/min |
Operation Pressure [Max] (Sensor Only) |
N/A 350 bar5075 psi |
Permissible Viscosity Range |
N/A 1 to 1000 cSt15 to 4635 SUS |
IP Class |
N/A IP67 |
Operation Pressure (Through Manifold Block) |
N/A 3500 psi |
Ambient Temperature Range |
N/A -30 to 80 ºC-22 to 176 ºF |
Application
Application |
N/A
Monitoring system on vehicles such as
|
Scope of Delivery
Scope of Delivery |
N/A
|
Accessories
Accessories |
N/A
|
Note
|
N/A
We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes. |