
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >100 micron in hydraulic fluids.
Unit of Measure
Specifications
Type |
N/A Contamination Sensor |
Mounting |
N/A Portable |
Analog Interfaces |
N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) |
Power Supply Voltage |
N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) |
Digital Interfaces |
N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 |
Fluids |
N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids |
Fluid Temperature Range [Min] |
N/A 0 ºC32 ºF |
Fluid Temperature Range [Max] |
N/A 45 ºC113 ºF |
Operation Pressure [Max] (Sensor Only) |
N/A 345 bar5000 psi |
Permissible Viscosity Range |
N/A 2 to 350 cSt33 to 1622 SUS |
IP Class |
N/A IP50 in operation, IP67 when closed |
Short Description |
N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >100 micron in hydraulic fluids. |