
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- The SMU1200 Sensor Monitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data. The following combination of fluid sensors can be connected directly: Contamination Sensor CS 1000 and Aqua Sensor AS 1000, Metallic Contamination Sensor MCS 1000 and Aqua Sensor AS 1000.
- Simple installation parallel to the customer system (Hydac Sensor Interface HSI for SMU 1200, forwarding of the sensor's own analogue and switching outputs)
- Simple installation by means of magnet holder or top-hat rail installation
- High protection class with IP67, no switch cabinet construction required
- Plug & Work unit including the necessary 5 m connection cable for direction connection of the sensors (sensor connections via M12x1 plug-in connectors, no programming required)
- Depiction of the measurement data on large display screen
- Simple operation per keyboard
- Data memory in SMU with date and time stamp
- Reading out the measured values with the supplied (commercially available) USB memory stick via USB master socket
- Simple data processing and data evaluation by means of MS-Excel or HYDAC Fluid Monitoring software FluMoS
- Automatic program start after resumption of voltage, no loss of measurement data