
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Mobile Filtration Station Dual 18" staged Filter Housings (1 Micron 9"Elements) particle counter Viton seals 9 GPM flow rate 230/60 VAC
Unit of Measure
Specifications
Type |
N/A Mobile Offline Kidney Loop Cart |
Seal Material |
N/A Viton |
Medium |
N/A Petroleum Based Hydraulic Fluids Compatible with Buna |
Weight |
N/A 88.45 kg195 lb |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -6 ºC20 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand |
Head Material |
N/A Aluminum |
Flow |
N/A 9 gpm34 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Designation |
N/A Double |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A D5 Visual |
Bowl Material |
N/A Steel |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1000 SUS |
End Type |
N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand |