
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Mobile filter cart Basic, Dual staged filter housings (10 and 3 Micron) Buna seals 10 GPM flow rate 115 VAC
Unit of Measure
Specifications
Type |
N/A Mobile Offline Kidney Loop Cart |
Seal Material |
N/A Buna |
Medium |
N/A Petroleum Based Hydraulic Fluids |
Weight |
N/A 46.27 kg102 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -4 ºC25 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A 1.25 in. Suction/Discharge Hose and Wand |
Head Material |
N/A Aluminum |
Flow |
N/A 10 gpm37.9 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Visual Indicator |
Bowl Material |
N/A Aluminum |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1000 SUS |
End Type |
N/A 1.25 in. Suction/Discharge Hose and Wand |