
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A RFD60DACXXA1.0/12 (SAE-12) |
Flow |
N/A 15 gpm60 L/min |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A Duplex Return Filter for Low Pressure Applications |
Weight |
N/A 3.26 kg7.2 lb |
Size |
N/A 60 |
Mounting Type |
N/A Inline/In-Tank |
Head Material |
N/A Aluminum |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A SAE Straight Thread O-ring Boss Ports |
End Size |
N/A 3/4 in |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Features
|
N/A
|