In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 303382 | Model Code Description N/A RFD330DALXXA1.1/16V (2" SAE/2" NPT) | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 308601 | Model Code Description N/A RFD330DAGXXA1.0/0 (G 2") | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 311699 | Model Code Description N/A RFD950DAOXXA1.1/16(4" SAE/3 1/2" SAE) | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 311718 | Model Code Description N/A RFD950DAOXXA1.1(SAE DN 102/SAE DN 89) | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 311802 | Model Code Description N/A RFD330DALXXA1.1/16 (2" SAE/2" NPT) | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 312006 | Model Code Description N/A RFD660DANXXA1.1 (SAE DN 76/G 3") | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 312288 | Model Code Description N/A RFD1300DAPXXA1.1 (SAE DN 102) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 312431 | Model Code Description N/A RFD330DALXXA1.0 (SAE DN 51/G 2") | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 314402 | Model Code Description N/A RFD660DANXXA1.1/16 (3" SAE/3" NPT) | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 317646 | Model Code Description N/A RFD660DANXXA1.1/16V (3" SAE/3" NPT) | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 318593 | Model Code Description N/A RFD950DAOXXA1.1/16V(4" SAE/3 1/2" SAE) | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1251681 | Model Code Description N/A RFD ON 950DAP3A1.1 | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1251794 | Model Code Description N/A RFD1300DAPXXA1.1/V (SAE DN 102) | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1253414 | Model Code Description N/A RFD330DALXXA1.0/-V (SAE DN 51/G 2") | Flow N/A 87 gpm330 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1261891 | Model Code Description N/A RFD ON 660DAN10D1.1/-V-L24 | Flow N/A 174 gpm660 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1263960 | Model Code Description N/A RFD950DAOXXA1.1/V (SAE DN 102/SAE DN 89) | Flow N/A 251 gpm950 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Fluorocarbon elastomer (FKM) | Core Products |
| 1271112 | Model Code Description N/A RFD60DACXXA1.0 (G 3/4") | Flow N/A 15 gpm60 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1271113 | Model Code Description N/A RFD110DACXXA1.0 (G 3/4") | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1271114 | Model Code Description N/A RFD160DADXXA1.0 (G 1"/G 1 1/4") | Flow N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1271115 | Model Code Description N/A RFD240DADXXA1.0/0 (G 1"/G 1 1/4") | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1272466 | Model Code Description N/A RFD110DACXXA1.0/12 (SAE-12) | Flow N/A 29 gpm110 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1272938 | Model Code Description N/A RFD60DACXXA1.0/12 (SAE-12) | Flow N/A 15 gpm60 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1272955 | Model Code Description N/A RFD ON 240DAD3A1.0 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 3 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1273987 | Model Code Description N/A RFD ON 60 DAC 10 C 1.0 | Flow N/A 15 gpm60 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |
| 1274536 | Model Code Description N/A RFD ON 240DAD5D1.0/-L24 | Flow N/A 63 gpm240 L/min | Operating Pressure [Max] N/A 25 bar360 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seal Material N/A Nitrile Rubber (NBR) | Core Products |