
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A RFD ON 240DAD3A1.0 |
Flow |
N/A 63 gpm240 L/min |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Filter Rating |
N/A 3 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Type |
N/A Duplex Return Filter for Low Pressure Applications |
Weight |
N/A 7.80 kg17.2 lb |
Size |
N/A 240 |
Mounting Type |
N/A Inline/In-Tank |
Head Material |
N/A Aluminum |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A BSPP Threaded |
End Size |
N/A 1 in |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Features
|
N/A
|