
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A NFH ON 2600EP5D1.1/16V-L110 |
Flow |
N/A 450 gpm1700 L/min |
Operating Pressure [Max] |
N/A 34.5 bar500 psi |
Filter Rating |
N/A 5 µm |
Type |
N/A Modular Inline Return Filter |
Head Material |
N/A Ductile Iron |
End Type |
N/A SAE DN Flange Ports |
End Size |
N/A SAE DN 102 |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Features
|
N/A
|