Inline Modular Industrial Filter (NFH Series 500 PSI)
Filters-Low Pressure / Return Line (=< 360 PSI)
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 2058201 | Model Code Description N/A NFH ON 1300EP3D1.1/16L24 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 3 µm | Core Products |
| 2058263 | Model Code Description N/A NFH ON 1300EP10A1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2061438 | Model Code Description N/A NFH ON 2600EP5D1.1/16KB-L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2061662 | Model Code Description N/A NFH ON 2600EP5D1.1/16V-L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2061663 | Model Code Description N/A NFH ON 2600EP5BM1.1/16V | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2062054 | Model Code Description N/A NFHAM1300EP40C1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 40 µm | Core Products |
| 2062055 | Model Code Description N/A NFH ON 1300EP5C1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2062912 | Model Code Description N/A NFH ON 2600EP3BM1.1/16 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 3 µm | Core Products |
| 2063143 | Model Code Description N/A NFH ON 2600EP5B1.1/16V-B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2063315 | Model Code Description N/A NFH ON 2600EP3D1.1/16L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 3 µm | Core Products |
| 2063403 | Model Code Description N/A NFH ON 2600EP10BM1.1/16 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2063739 | Model Code Description N/A NFH ON 2600EP10C1.1/16SO105 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2064222 | Model Code Description N/A NFHW/HC1300EP100C1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 100 µm | Core Products |
| 2064456 | Model Code Description N/A NFH ON 2600EP10D1.1/16L24 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2064636 | Model Code Description N/A NFH ON 1300EP10D1.1/16L110 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2064717 | Model Code Description N/A NFH ON 1300EP3C1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 3 µm | Core Products |
| 2064725 | Model Code Description N/A NFH ON 5200EP3D1.1/16D-L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 3 µm | Core Products |
| 2064967 | Model Code Description N/A NFHW/HC1300EP25BM1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 25 µm | Core Products |
| 2064983 | Model Code Description N/A NFH ON 2600EP5A1.1/16 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2065316 | Model Code Description N/A NFHW/HC2600EP25D1.1/16L110 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 25 µm | Core Products |
| 2065379 | Model Code Description N/A NFH ON 1300EP5BM1.1/16 | Flow N/A 343 gpm1300 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2065467 | Model Code Description N/A NFH ON 2600EP5C1.1/16B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2065649 | Model Code Description N/A NFH ON 2600EP5BM1.1/16B6 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 5 µm | Core Products |
| 2065696 | Model Code Description N/A NFHP/HC2600EP10C1.1/16 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 10 µm | Core Products |
| 2065921 | Model Code Description N/A NFH ON 2600EP20C1.1/16 | Flow N/A 450 gpm1700 L/min | Operating Pressure [Max] N/A 34.5 bar500 psi | Filter Rating N/A 20 µm | Core Products |