
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Medium Pressure Filter |
Model Code Description |
N/A LPF ON 160GE10D1.2/12-L24 |
Filter Type |
N/A Inline Filter |
Size |
N/A 160 |
Port Configuration |
N/A SAE Parallel Straight Thread Ports |
Port Connection |
N/A 1 1/4 in. 1-1/4 in |
Seals |
N/A Nitrile Rubber (NBR) |
Indication Type |
N/A D = Electric switch and LED light - SPDT |
Weight |
N/A 4.5 lb |
Type Number |
N/A 1 |
Modification Number |
N/A 2 |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Technical Specifications
Mounting Method |
N/A 2 Mounting Holes |
Flow Direction |
N/A Inside - Outside |
Construction Material for Head |
N/A Aluminum |
Construction Material for Bowl |
N/A Aluminum Extrusion |
Flow Capacity |
N/A 42 gpm160 L/min |
Burst Housing Pressure Rating |
N/A >200 bar>3625 psi |
Maximum Allowable Housing Working Pressure Rating |
N/A 50 bar725 psi |
Filter Rating |
N/A 10 µm |
Element K Factors |
N/A 0.225 |
Bypass Valve |
N/A Without Bypass |
Minimum Fluid Temperature |
N/A -30 ºC-22 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below -22 ºF (-30ºC) |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A 10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 50 bar725 psi |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Features
|
N/A
|