In-Line Industrial Filter - LPF Series (725 PSI)
Filters-Medium Pressure (361 to 2999 PSI)
LPF Series Inline Filters 725 psi, up to 74 gpm
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seals |
Core Products |
|---|---|---|---|---|---|---|---|
| 1314657 | Model Code Description N/A LPF ON 160 GE 5A1.2/-Z-B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 5 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2069688 | Model Code Description N/A LPF ON 160GE10A1.2/12B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2070878 | Model Code Description N/A LPF ON 160GE10A1.2/12B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2073876 | Model Code Description N/A LPF ON 160GE10A1.2/12V-B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2069689 | Model Code Description N/A LPF ON 160GE10B1.2/12B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2070836 | Model Code Description N/A LPF ON 160GE10B1.2/12B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2073833 | Model Code Description N/A LPF ON 160GE10B1.2/12V-B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2085537 | Model Code Description N/A LPF ON 160GE10B1.2/12V-B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2071334 | Model Code Description N/A LPF ON 160GE10BM1.2/12B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2071084 | Model Code Description N/A LPF ON 160GE10BM1.2/12B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2200345 | Model Code Description N/A LPF ON 160GE10BM1.2/12V-B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2073022 | Model Code Description N/A LPF ON 160GE10C1.2/12B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2071270 | Model Code Description N/A LPF ON 160GE10C1.2/12B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2099451 | Model Code Description N/A LPF ON 160GE10C1.2/12V-B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2200063 | Model Code Description N/A LPF ON 160GE10CD1.2/12B6-2M0 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2088079 | Model Code Description N/A LPF ON 160GE10CD1.2/12B6-2M20-OE | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2074345 | Model Code Description N/A LPF ON 160GE10D1.2/12B3-L110 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2081087 | Model Code Description N/A LPF ON 160GE10D1.2/12B6-L110 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2072444 | Model Code Description N/A LPF ON 160GE10D1.2/12B6-L220 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2071281 | Model Code Description N/A LPF ON 160GE10D1.2/12B6-L24 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2096867 | Model Code Description N/A LPF ON 160GE10D1.2/12-L24 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Without Bypass | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2074695 | Model Code Description N/A LPF ON 160GE10D1.2/12V-B6-L110 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B6 | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2099133 | Model Code Description N/A LPF ON 160GE10D1.2/12V-L24 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A Without Bypass | Seals N/A Fluorocarbon elastomer (FKM) | Core Products |
| 2073850 | Model Code Description N/A LPF ON 160GE10J41.2/12B3 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 10 µm | Bypass Valve N/A B3 | Seals N/A Nitrile Rubber (NBR) | Core Products |
| 2201241 | Model Code Description N/A LPF ON 160GE20A1.2/12B6 | Flow Capacity N/A 42 gpm160 L/min | Operating Pressure [Max] N/A 50 bar725 psi | Filter Rating N/A 20 µm | Bypass Valve N/A B6 | Seals N/A Nitrile Rubber (NBR) | Core Products |

