
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
- Color coded spindle for accurate flow control
- Provision for panel mounting
- Unique safety spindle design
Unit of Measure
Specifications
Type |
N/A Needle |
Model Code Description |
N/A DV-10-01.X/5 |
Port Configuration |
N/A NPTF - ANSI B1.20.3 |
Seal Material |
N/A Fluoroelastomer (FPM) |
Nominal Size |
N/A 10 |
Material |
N/A Carbon Steel |
Mounting Type |
N/A Inline Mounting |
O-Ring Material |
N/A Fluoroelastomer (FPM) |
Housing Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated |
Temperature Range at Full Pressure [Max] |
N/A -4 to 212 ºF |
Flow |
N/A 80 gpm |
Operating Pressure |
N/A 5000 psi |
Weight |
N/A 0.40 kg0.88 lb |
Valve Operator |
N/A Knob |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Panel Mount Kits |
N/A
Model Code: Kit Panel Mount DV06 Part Number: 00705300 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |
Dimensions
Pipe Size |
N/A 3/8 in |
Pipe Outer Diameter (OD) |
N/A 0.675 in |
Dimension A |
N/A 2.91 in74 mm |
Dimension B |
N/A 2.64 in67 mm |
Dimension C |
N/A 0.59 in15 mm |
Dimension D |
N/A 1.18 in30 mm |
Dimension E |
N/A 1.14 in29 mm |
Dimension F |
N/A 2.28 in58 mm |
Diameter G |
N/A 1.14 in29 mm |
Diameter H |
N/A 0.75 in19 mm |
Dimension J |
N/A Pg 11 Thread |