Valves, In-Line Needle/Flow Control
Flow Control Valves
1 2
Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|
| 705006 | Model Code Description N/A DV-06-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 06 | Operating Pressure N/A 5000 psi | Core Products |
| 2062951 | Model Code Description N/A DV-06-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 06 | Operating Pressure N/A 5000 psi | Core Products |
| 705022 | Model Code Description N/A DV-08-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 2061962 | Model Code Description N/A DV-08-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 705018 | Model Code Description N/A DV-08-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 2063221 | Model Code Description N/A DV-08-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 3478423 | Model Code Description N/A DV-08-17.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 08 | Operating Pressure N/A 5000 psi | Core Products |
| 705034 | Model Code Description N/A DV-10-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 2062811 | Model Code Description N/A DV-10-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 705030 | Model Code Description N/A DV-10-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 2064672 | Model Code Description N/A DV-10-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 3276493 | Model Code Description N/A DV-10-11.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 10 | Operating Pressure N/A 5000 psi | Core Products |
| 705046 | Model Code Description N/A DV-12-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Operating Pressure N/A 5000 psi | Core Products |
| 2063423 | Model Code Description N/A DV-12-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 12 | Operating Pressure N/A 5000 psi | Core Products |
| 705042 | Model Code Description N/A DV-12-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 12 | Operating Pressure N/A 5000 psi | Core Products |
| 2065139 | Model Code Description N/A DV-12-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 12 | Operating Pressure N/A 5000 psi | Core Products |
| 705058 | Model Code Description N/A DV-16-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Operating Pressure N/A 5000 psi | Core Products |
| 2062152 | Model Code Description N/A DV-16-01.X/12-S | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 16 | Operating Pressure N/A 5000 psi | Core Products |
| 705054 | Model Code Description N/A DV-16-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 16 | Operating Pressure N/A 5000 psi | Core Products |
| 2062418 | Model Code Description N/A DV-16-01.X/5-S | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 16 | Operating Pressure N/A 5000 psi | Core Products |
| 705070 | Model Code Description N/A DV-20-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 20 | Operating Pressure N/A 5000 psi | Core Products |
| 705066 | Model Code Description N/A DV-20-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 20 | Operating Pressure N/A 5000 psi | Core Products |
| 705082 | Model Code Description N/A DV-25-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 25 | Operating Pressure N/A 5000 psi | Core Products |
| 705078 | Model Code Description N/A DV-25-01.X/5 | Port Configuration N/A NPTF - ANSI B1.20.3 | Nominal Size N/A 25 | Operating Pressure N/A 5000 psi | Core Products |
| 705094 | Model Code Description N/A DV-30-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | Nominal Size N/A 30 | Operating Pressure N/A 5000 psi | Core Products |
1 2