A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2596174 | N/A RS08-01-AS6-N-3-300V | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2594584 | N/A RS08-01-AS6-N-3-500K250 | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) without Cover Cap | |
| 2591791 | N/A RS08-01-AS6-N-3-500V | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2595748 | N/A RS08-01-AS6-N-3-500V100 | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2595425 | N/A RS08-01-AS6-N-3-500V200 | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2593113 | N/A RS08-01-AS6-N-3-500V270 | N/A 3:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2598600 | N/A RS08-01-AS6-N-4-500K | N/A 4:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) without Cover Cap | |
| 2594779 | N/A RS08-01-AS6-N-4-500V | N/A 4:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2596315 | N/A RS08-01-AS6-N-4-500V250 | N/A 4:1 | N/A Buna-N | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2599537 | N/A RS08-01-AS6-V-4-500F319 | N/A 4:1 | N/A Viton® | N/A Aluminum | N/A Factory Pre-Set, Non-Adjustable | |
| 2599415 | N/A RS08-01-AS6-V-4-500V | N/A 4:1 | N/A Viton® | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2599515 | N/A RS08-01-AS6-V-4-500V150 | N/A 4:1 | N/A Viton® | N/A Aluminum | N/A Allen Head (HEX 5/32 in.) | |
| 2596859 | N/A RS08-01-C-N-3-500F160 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Factory Pre-Set, Non-Adjustable | |
| 2592874 | N/A RS08-01-C-N-3-500F230 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Factory Pre-Set, Non-Adjustable | |
| 2592440 | N/A RS08-01-C-N-3-500F330 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Factory Pre-Set, Non-Adjustable | |
| 3055824 | N/A RS08-01-C-N-3-500H | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Knurled Hand Knob | |
| 2591232 | N/A RS08-01-C-N-3-500H250 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Knurled Hand Knob | |
| 2596413 | N/A RS08-01-C-N-3-500K | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) without Cover Cap | |
| 3915803 | N/A RS08-01-C-N-3-500V QS | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2599766 | N/A RS08-01-C-N-3-500V050 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2597354 | N/A RS08-01-C-N-3-500V130 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2599354 | N/A RS08-01-C-N-3-500V150 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2594972 | N/A RS08-01-C-N-3-500V160 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591424 | N/A RS08-01-C-N-3-500V200 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2598403 | N/A RS08-01-C-N-3-500V220 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) |