A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2598404 | N/A RS08-01-C-N-3-500V230 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2596601 | N/A RS08-01-C-N-3-500V250 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2597740 | N/A RS08-01-C-N-3-500V260 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2598457 | N/A RS08-01-C-N-3-500V265 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2599135 | N/A RS08-01-C-N-3-500V280 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591233 | N/A RS08-01-C-N-3-500V300 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591246 | N/A RS08-01-C-N-3-500V350 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 4063225 | N/A RS08-01-C-N-3-500V377 | N/A 3:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2592873 | N/A RS08-01-C-N-4-500F300 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Factory Pre-Set, Non-Adjustable | |
| 2594508 | N/A RS08-01-C-N-4-500K | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) without Cover Cap | |
| 2593529 | N/A RS08-01-C-N-4-500KS350 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) without Cover Cap | |
| 562798 | N/A RS08-01-C-N-4-500V QS | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2596043 | N/A RS08-01-C-N-4-500V070 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2594167 | N/A RS08-01-C-N-4-500V120 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2593384 | N/A RS08-01-C-N-4-500V130 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2592684 | N/A RS08-01-C-N-4-500V200 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2593060 | N/A RS08-01-C-N-4-500V250 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591919 | N/A RS08-01-C-N-4-500V260 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591234 | N/A RS08-01-C-N-4-500V300 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2596560 | N/A RS08-01-C-N-4-500V500 | N/A 4:1 | N/A Buna-N | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2599662 | N/A RS08-01-C-U-3-500V | N/A 3:1 | N/A | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 3027844 | N/A RS08-01-C-V-3-500V | N/A 3:1 | N/A Viton® | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2599232 | N/A RS08-01-C-V-3-500V230 | N/A 3:1 | N/A Viton® | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 3027843 | N/A RS08-01-C-V-4-500V | N/A 4:1 | N/A Viton® | N/A Cartridge only | N/A Allen Head (HEX 5/32 in.) | |
| 2591793 | N/A RS08-01-SS6-N-3-500V | N/A 3:1 | N/A Buna-N | N/A Steel | N/A Allen Head (HEX 5/32 in.) |