A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
CV-Check-Load_RS-CV-CountrBal
Unit of Measure
1 2 3 

Part Number

Model Code Description

Pilot Ratio

Seal Material

Body Material

Adjustment Options

Core Products

2591425 N/A RS08-01-SS6-N-3-500V200 N/A 3:1 N/A Buna-N N/A Steel N/A Allen Head (HEX 5/32 in.)
2599775 N/A RS08-01-SS6-N-4-500F319 N/A 4:1 N/A Buna-N N/A Steel N/A Factory Pre-Set, Non-Adjustable
3055825 N/A RS08-01-SS6-N-4-500V N/A 4:1 N/A Buna-N N/A Steel N/A Allen Head (HEX 5/32 in.)
2591235 N/A RS08-01-SS6-N-4-500V300 N/A 4:1 N/A Buna-N N/A Steel N/A Allen Head (HEX 5/32 in.)
2598793 N/A RS08-01-SS6-V-3-500V N/A 3:1 N/A Viton® N/A Steel N/A Allen Head (HEX 5/32 in.)
2599538 N/A RS08-01-SS6-V-4-500F319 N/A 4:1 N/A Viton® N/A Steel N/A Factory Pre-Set, Non-Adjustable
2566485 N/A RS08-01-SS6-V-4-500V N/A 4:1 N/A Viton® N/A Steel N/A Allen Head (HEX 5/32 in.)
3174434 N/A RS08-50-C-N-4-200V N/A 4:1 N/A Buna-N N/A N/A Allen Head (HEX 5/32 in.)
2597487 N/A RS08-C-N-3-500V180 N/A 3:1 N/A Buna-N N/A N/A Allen Head (HEX 5/32 in.)
Unit of Measure
1 2 3