The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal.
Unit of Measure
1
Part Number |
Model Code Description |
Type |
Mounting |
Power Supply Voltage |
Permissible Viscosity Range |
Core Products |
|---|---|---|---|---|---|---|
| 928886 | N/A AS 1008-C-000 | N/A Saturation Sensor | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A 2 to 350 cSt33 to 1622 SUS | |
| 922591 | N/A AS 3008-5-000 | N/A Saturation Sensor | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A 2 to 350 cSt33 to 1622 SUS |
Unit of Measure
1