
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The CS1000 series of contamination monitoring sensor offers Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.
Unit of Measure
1
Part Number |
Model Code Description |
Power Supply Voltage |
Seal Material |
Fluids |
Mounting |
Core Products |
|---|---|---|---|---|---|---|
| 3240458 | N/A CS 1210-A-0-0-0-0/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3236362 | N/A CS 1220-A-0-0-0-0/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3237730 | N/A CS 1220-A-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3254633 | N/A CS 1220-B-0-0-0-0/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3355950 | N/A CS 1221-A--0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Ethylene Propylene (EPDM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3314212 | N/A CS1210-A-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 2091415 | N/A CS1220-A-0-0-0-0/-000 with 5 M CONN. CABLE | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3313779 | N/A CS1220-B-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3263166 | N/A CS1220-C-0-0-0-0/ 00 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3275896 | N/A CS1221-A-0-0-0-0/-000 | N/A 9 to 36 VDC | N/A Ethylene Propylene (EPDM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3877321 | N/A CS1221-B-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Ethylene Propylene (EPDM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3336820 | N/A CS1310-A-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3271863 | N/A CS1320-A-0-0-0-0/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Inline Version | |
| 3332066 | N/A CS1320-A-0-0-0-1/-000 | N/A 9 to 36 VDC | N/A Fluoroelastomer (FPM) | N/A Hydraulic/Mineral Oil | N/A Flanged Version | |
| 3432167 | N/A CS1321-A-0-0-0-0/-000 * | N/A 9 to 36 VDC | N/A Ethylene Propylene (EPDM) | N/A Phosphate Ester | N/A Inline Version |
Unit of Measure
1