Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.
Unit of Measure
1
Part Number |
Model Code Description |
Seal Material |
Analog Interfaces |
Electrical Connection |
Fluids |
Core Products |
|---|---|---|---|---|---|---|
| 2097728 | N/A CS1220-A-0-0-0-1/-KASD | N/A Viton | N/A 4 to 20 mA | N/A M12 8 Pole | N/A Mineral Oil Based Hydraulic Fluids | |
| 2087348 | N/A CS1220-A-0-0-0-1/-K | N/A Viton | N/A 4 to 20 mA | N/A M12 8 Pole | N/A Mineral Oil Based Hydraulic Fluids | |
| 2560729 | N/A CS 1210-A-0-0-0-1/-KAS | N/A Fluoroelastomer (FPM) | N/A 4 to 20 mA | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2089793 | N/A CS1320-A-0-0-0-0/-KAS | N/A Fluoroelastomer (FPM) | N/A 4 to 20 mA | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2086855 | N/A CS1220-A-0-0-0-1/-KAS | N/A Fluoroelastomer (FPM) | N/A 4 to 20 mA | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2087420 | N/A CS 1220-B-0-0-0-1/-K | N/A Fluoroelastomer (FPM) | N/A 2 to 10 V | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2087419 | N/A CS 1220-B-0-0-0-1/-K-AS | N/A Fluoroelastomer (FPM) | N/A 2 to 10 V | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2097263 | N/A CS1320-A-0-0-0-1/-K | N/A Fluoroelastomer (FPM) | N/A 4 to 20 mA | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Hydraulic/Mineral Oil | |
| 2206217 | N/A CS1321-B-0-0-0-1/-K | N/A Ethylene Propylene (EPDM) | N/A 2 to 10 V | N/A Plug M12x1, 8-Pole (Connection cable not included) | N/A Phosphate Ester |
Unit of Measure
1