Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.

DiagIoT_ConSenrs_ContaimTestUnts.jpg
Unit of Measure
1 

Part Number

Model Code Description

Mounting

Power Supply Voltage

Fluids

Permissible Viscosity Range

Core Products

4359353 N/A CTU1030KZZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4057313 N/A CTU1030KUZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4268756 N/A CTU1040KZZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4134444 N/A CTU1230KZR N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
3934607 N/A CTU1230KZZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4550197 N/A CTU1240KZR N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4244724 N/A CTU1240KZZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
3650439 N/A CTMSC1000K N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
4343826 N/A CTMEB2010KZZ N/A Stationary N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids N/A 2 to 350 cSt33 to 1622 SUS
Unit of Measure
1