Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.
Unit of Measure
1
Part Number |
Model Code Description |
Mounting |
Power Supply Voltage |
Fluids |
Permissible Viscosity Range |
Core Products |
|---|---|---|---|---|---|---|
| 4359353 | N/A CTU1030KZZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4057313 | N/A CTU1030KUZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4268756 | N/A CTU1040KZZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4134444 | N/A CTU1230KZR | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 3934607 | N/A CTU1230KZZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4550197 | N/A CTU1240KZR | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4244724 | N/A CTU1240KZZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 3650439 | N/A CTMSC1000K | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS | |
| 4343826 | N/A CTMEB2010KZZ | N/A Stationary | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | N/A 2 to 350 cSt33 to 1622 SUS |
Unit of Measure
1